infrastructure for a connected world

An image of Horizontal (ATS) 20 A, 120V, 10 NEMA 5-20R Receptacles

Horizontal auto transfer switch 20 A, 120V, 10 NEMA 5-20R receptacles, two LEDs power-on indicators, and dual 10' power cord with NEMA L5-20P twist lock plug. UL and c-UL Listed. Power Feeds A and B must be Phase Synchronized. Dimensions: 1.72"H x 17.0"W x 9.0"D (44mm x 431mm x 229mm)
CE Compliant No
UL Listed Yes
Rack PDU Type Auto Transfer Switch Rack PDU
Monitoring None
Remote Outlet Switching No
Mount Orientation Horizontal
Current Rating (Amps) 20A
Input Voltage 120V - Single Phase
Plug Type (2) NEMA L5-20P
Output Voltage 120V
Receptacle Type NEMA 5-20R Duplex
Total Number of Outlets 10
Depth (In.) 8.00
Depth (mm) 203.2
Height (In.) 1.72
Height (mm) 43.7
Width (In.) 17.12
Width (mm) 434.8
Tool-Less Button Spacing (In.) None
Tool-Less Button Spacing (mm) None
No. of Rack Spaces 1
Surge Suppression No
Color Black
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000