infrastructure for a connected world

An image of Horizontal ATS 16 A, 230V, Eight C-13 and Two C-19 Receptacles
HA1D2A0CA1081


Horizontal auto transfer switch 16 A, 230V, eight C-13 and two C-19 receptacles, two LEDs power-on indicators with red LED current monitor with two IEC 309 2P + E, 16A plugs. Complies with IEC 60950-1, EN 55022, EN 55024 and CE Marked.
Power Feeds A and B must be Phase Synchronized.
Dimensions: 1.72"H x 17.0"W x 8.5"D (44mm x 431mm x 216mm)
CE Compliant Yes
UL Listed No
Rack PDU Type Auto Transfer Switch Rack PDU
Monitoring Local Meter
Remote Outlet Switching No
Mount Orientation Horizontal
Current Rating (Amps) 16A
Input Voltage 230V - Single Phase
Plug Type (2) IEC 60309 - 6H 2P+E Blue Splashproof
Output Voltage 230V
Receptacle Type IEC C-13 and IEC C-19
Total Number of Outlets 10
Depth (In.) 8.50
Depth (mm) 215.9
Height (In.) 1.72
Height (mm) 43.7
Width (In.) 17.12
Width (mm) 434.8
Tool-Less Button Spacing (In.) None
Tool-Less Button Spacing (mm) None
No. of Rack Spaces 1
Surge Suppression No
Application Single-power corded equipment.
BMEcat - Application 482.6 mm (19 inch)
BMEcat - Mounting Method Horizonral
BMEcat - Type of Connection Connecting cord with plug
Cable Length 3
Color Black
ETIM Number EC002762
Keywords Power outlet unit
Length (mm) 3000
Part Features Scrolling power meter, Switching and Dual input power sources
Standards UL and c-UL Listed to 60950
Sub Brand Auto Transfer Switch
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000