infrastructure for a connected world

An image of Horizontal (ATS) 30 A, 120V, 10 NEMA 5-20R Receptacles
QZ1A1M2CM10E1


Horizontal auto transfer switch 30 A, 120V, 10 NEMA 5-20R receptacles, two LEDs power-on indicators with RJ-45 Ethernet port, red LED current monitor, two 20 A single pole magnetic breaker on-off switch with integral switch guard, and dual 10' power cord with NEMA L5-30P twist lock plugs. UL and c-UL Listed. Power Feeds A and B must be Phase Synchronized. Dimensions: 1.72"H x 17.0"W x 9.0"D (44mm x 431mm x 229mm)
CE Compliant No
UL Listed Yes
Rack PDU Type Auto Transfer Switch Rack PDU
Monitoring Aggregate Current Monitoring
Remote Outlet Switching No
Mount Orientation Vertical
Current Rating (Amps) 30A
Input Voltage 120V - Single Phase
Plug Type (2) NEMA L5-30P
Output Voltage 120V
Receptacle Type NEMA 5-20R Duplex
Total Number of Outlets 10
Depth (In.) 8.00
Depth (mm) 203.2
Height (In.) 1.72
Height (mm) 43.7
Width (In.) 17.12
Width (mm) 434.8
Tool-Less Button Spacing (In.) None
Tool-Less Button Spacing (mm) None
No. of Rack Spaces 0
Surge Suppression No
Application Single-power corded equipment.
BMEcat - Application 482.6 mm (19 inch)
BMEcat - Mounting Method Horizonral
BMEcat - Type of Connection Connecting cord with plug
Cable Length 3
Color Black
ETIM Number EC002762
Keywords Power outlet unit
Length (mm) 3000
Part Features Scrolling power meter, Switching and Dual input power sources
Standards UL and c-UL Listed to 60950
Sub Brand Auto Transfer Switch
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000