infrastructure for a connected world

8
Results Found
Results per page:
An image of SZ IDM Module
ZAIDM-01

SmartZone™ Intelligent Door Module (IDM) is a door-mounted device that allows sensors and door access-control cabling to be aggregated into a single cable. The IDM collects data from the connected sensors and door access controls and routes it back to the SmartZone™ Gateway EPA064 or SmartZone™ Gateway EPA126 to display baseline operational data through a web interface or via SmartZone™ Software Platforms. Dimensions 6.8" (68mm) x 1.7" (17mm) x 1" (10mm).

An image of TEMP - FRONT TOP
ZC700A

SmartZone™ Intelligent Door Module (IDM) temperature sensor loom for front door top. Cable length 33.0” (850mm).

An image of FRONT DOOR SENSOR
ZC701A

SmartZone™ Intelligent Door Module (IDM) front door sensor cable. Cable length 35.0” (910mm).

An image of IDM PROX READER HARNESS FRONT HANDLE - 700mm
ZC702A

SmartZone™ Intelligent Door Module (IDM) HID reader cable for front door middle. Cable length 21.0” (540mm).

An image of FRONT DOOR HANDLE
ZC703A

SmartZone™ Intelligent Door Module (IDM) access control handle cable for front door middle. Cable length 22.0” (570mm).

An image of IDM LED SIGN POWER HARNESS
ZC704A

SmartZone™ Intelligent Door Module (IDM) branding power cable front door signage. Cable length 35.0” (900mm).

An image of IDM FRONT INTERNAL CABINET HARNESS
ZC705A

SmartZone™ Intelligent Door Module (IDM) front internal harness. Cable length 39.0” (1000mm).

An image of IDM REAR INTERNAL CABINET HARNESS
ZC706A

SmartZone™ Intelligent Door Module (IDM) rear internal harness. Cable length 62.0” (1600mm).



8
Results Found
Results per page: