infrastructure for a connected world

16
Results Found
Results per page:
An image of SmartZone Zero-RU Inline Meter (16A Single Phase IEC 60309 Commando Plugs and Sockets)
GM-A0901BL

SmartZone Gateway-Enabled Zero-RU Inline Meter adds intelligent power monitoring capabilities to a non-intelligent (basic) rack PDU. 16A, 230V Single Phase, IEC 60309 Commando Plugs and Sockets. Dimensions: 10.2 in. x 3.2 in. (2.64mm x 81mm).

An image of SmartZone Zero-RU Inline Meter (32A Single Phase IEC 60309 Commando Plugs and Sockets)
GM-A0903BL

SmartZone Gateway-Enabled Zero-RU Inline Meter that adds intelligent power monitoring capabilities to a non-intelligent rack PDU. 32A, 230V Single Phase, IEC 60309 2P+E Commando Plugs and Sockets. Dimensions: 10.8 in. x 3.2 in. (275mm x 81mm).

An image of SmartZone Zero-RU Inline Meter (32A Three Phase IEC 60309 Commando Plugs and Sockets)
GM-A0904BL

SmartZone Gateway-Enabled Zero-RU Inline Meter that adds intelligent power monitoring capabilities to a non-intelligent rack PDU. 32A, 400V Three Phase WYE, IEC 60309 3P+N+E Commando Plugs and Sockets. Dimensions: 14 in. x 3.2 in. (355mm x 81mm).

An image of Rack Energy Kit 1: Standard Kit plus (2) Zero-RU Inline Meters, 20A Single Phase, Commando Plugs and Sockets
RMSQ2T2POB01

SmartZone™ Rack Energy Kit with Zero-RU Inline Meters adds intelligent power and environmental monitoring capabilities to non-intelligent rack PDUs. Kit includes (2) Zero-RU Inline Meters, 20A, Single Phase, Commando Plugs and Sockets, SmartZone™ Rack Monitoring Software, (1) SmartZone™ Gateway EP042, (4) patch cords, and (2) temperature sensors.

An image of Rack Energy Kit 2: Standard Kit plus (2) Zero-RU Inline Meters, 20A Three Phase Delta, Commando Plugs and Sockets
RMSQ2T2POB02

SmartZone™ Rack Energy Kit with Zero-RU Inline Meters adds intelligent power and environmental monitoring capabilities to non-intelligent rack PDUs. Kit includes (2) Zero-RU Inline Meters, 20A, Three Phase Delta, Commando Plugs and Sockets, SmartZone™ Rack Monitoring Software, (1) SmartZone™ Gateway EP042, (4) patch cords, and (2) temperature sensors.

An image of Rack Energy Kit 3: Standard Kit plus (2) Zero-RU Inline Meters, 30A Single Phase, Commando Plugs and Sockets
RMSQ2T2POB03

SmartZone™ Rack Energy Kit with Zero-RU Inline Meters adds intelligent power and environmental monitoring capabilities to non-intelligent rack PDUs. Kit includes (2) Zero-RU Inline Meters, 30A, Single Phase, Commando Plugs and Sockets, SmartZone™ Rack Monitoring Software, (1) SmartZone™ Gateway EP042, (4) patch cords, and (2) temperature sensors.

An image of Rack Energy Kit 4: Standard Kit plus (2) Zero-RU Inline Meters, 30A Three Phase Delta, Commando Plugs and Sockets
RMSQ2T2POB04

SmartZone™ Rack Energy Kit with Zero-RU Inline Meters adds intelligent power and environmental monitoring capabilities to non-intelligent rack PDUs. Kit includes (2) Zero-RU Inline Meters, 30A, Three Phase Delta, Commando Plugs and Sockets, SmartZone™ Rack Monitoring Software, (1) SmartZone™ Gateway EP042, (4) patch cords, and (2) temperature sensors.

An image of Rack Energy Kit 5: Standard Kit plus (2) Zero-RU Inline Meters, 20A 120V Single Phase NEMA L5-20P, L5-20R
RMSQ2T2POB05

SmartZone™ Rack Energy Kit with Zero-RU Inline Meters adds intelligent power and environmental monitoring capabilities to non-intelligent rack PDUs. Kit includes (2) Zero-RU Inline Meters, 20A, 120V, Single Phase NEMA L5-20R, SmartZone™ Rack Monitoring Software, (1) SmartZone™ Gateway EP042, (4) patch cords, and (2) temperature sensors.

An image of Rack Energy Kit 6: Standard Kit plus (2) Zero-RU Inline Meters, 30A 120V Single Phase NEMA L5-30P, L5-30R
RMSQ2T2POB06

SmartZone™ Rack Energy Kit with Zero-RU Inline Meters adds intelligent power and environmental monitoring capabilities to non-intelligent rack PDUs. Kit includes (2) Zero-RU Inline Meters, 30A, 120V, Single Phase NEMA L5-30P, L5-30R, SmartZone™ Rack Monitoring Software, (1) SmartZone™ Gateway EP042, (4) patch cords, and (2) temperature sensors.

An image of Rack Energy Kit 7: Standard Kit plus (2) Zero-RU Inline Meters, 20A 208V Single Phase NEMA L6-20P, L6-20R
RMSQ2T2POB07

SmartZone™ Rack Energy Kit with Zero-RU Inline Meters adds intelligent power and environmental monitoring capabilities to non-intelligent rack PDUs. Kit includes (2) Zero-RU Inline Meters, 20A, 208V, Single Phase NEMA L6-20P, L6-20R, SmartZone™ Rack Monitoring Software, (1) SmartZone™ Gateway EP042, (4) patch cords, and (2) temperature sensors.



16
Results Found
Results per page: