infrastructure for a connected world

SmartZone Gateway-Enabled Zero-RU Inline Meter that adds intelligent power monitoring capabilities to a non-intelligent rack PDU. 20A, 120V Single Phase, NEMA L5-20P Plug and NEMA L5-20R Socket. Dimensions: 13.07 in. x 11.89 in. x 3.19 in. [332mm x 302mm x 81mm).
GM-A0922BL


SmartZone Gateway-Enabled Zero-RU Inline Meter that adds intelligent power monitoring capabilities to a non-intelligent rack PDU. 20A, 120V Single Phase, NEMA L5-20P Plug and NEMA L5-20R Socket. Dimensions: 13.07 in. x 11.89 in. x 3.19 in. [332mm x 302mm x 81mm).
Current Rating (Amps) 20A
UL Listed No
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000