infrastructure for a connected world

An image of SmartZone Zero-RU Inline Meter (20A 208V Single Phase NEMA L6-20P, L6-20R)
GM-A0924BL


SmartZone Gateway-Enabled Zero-RU Inline Meter that adds intelligent power monitoring capabilities to a non-intelligent rack PDU. 20A, 208V Single Phase, NEMA L6-20P Plug and NEMA L6-20R Socket. Dimensions: 13.07 in. x 11.89 in. x 2.36 in. (332mm x 302mm x 60mm).
OM Obsolete CodeOBSOLETE
Current Rating (Amps) 20A
UL Listed No
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000