infrastructure for a connected world

An image of Horizontal, NEMA L5-30P, 30 Amp, Single PH, 120V Input, 120V Output, Breaker-20A

SmartZone Gateway-Enabled Rack PDU for aggregate monitoring, horizontal 1RU, 30 A, single phase, 120V, 10 NEMA 5-20R receptacles, NEMA 5-20R In-Line, LCD display, with Serial port for connection to Gateway. Dimensions: 1.73"H x 17.0"W x 8.84"D (44mm x 432mm x 225mm).
UL Listed No
Rack PDU Type Monitored Rack PDU
Monitoring Aggregate Current Monitoring
Remote Outlet Switching No
Mount Orientation Horizontal
Current Rating (Amps) 30A
Input Voltage 120V - Single Phase
Plug Type NEMA L5-30P
Output Voltage 120V
Receptacle Type NEMA 5-20R In-Line
Total Number of Outlets 10
Depth (In.) 8.84
Depth (mm) 224.5
Height (In.) 1.72
Height (mm) 43.7
Width (In.) 17
Width (mm) 431.8
Tool-Less Button Spacing (In.) None
Tool-Less Button Spacing (mm) None
No. of Rack Spaces 1
Surge Suppression No
BMEcat - Halogen Free true
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000