infrastructure for a connected world

109
Results Found
Results per page:
An image of Horizontal, (12) C-13 Locking & (4) C-19 Locking, 208V / 30A / Single Phase PDU
P1L2B1L2N16BQA0

SmartZone Network-Enabled MSPO Series Rack PDU for Aggregate and Per Outlet Power Monitoring with Switching, 30 A Single Phase, Horizontal Rack PDU, 208V, 12 IEC C-13 and 4 IEC C-19 locking receptacles, NEMA L6-30P plug.

An image of Horizontal, ( 10 ) Nema 5-20R, 120V/ 20A / Single Phase PDU
P1N1B1C0A10AKA0

SmartZone Network-Enabled M Series Rack PDU for aggregate monitoring, horizontal 1RU, 20A, 120V single phase, (10) NEMA 5-20R receptacles, LCD display, 10/100 RJ-45 Ethernet port with two RJ45 remote environmental ports, 10' (3m) NEMA 5-20P input cord. Dimensions: 1.7"H x 17.0"W x 8.8"D (44mm x 432mm x 225mm)

An image of Networked 30 A, 208V, 6 IEC C-13 and 2 C-19 locking receptacles with L6-30P
P1N1B1L2N08ATA0

SmartZone Network-Enabled M Series Rack PDU for aggregate monitoring, horizontal 1RU, 30A, 208V single phase, (6) locking IEC C-13 and (2) locking IEC C-19 receptacles, LCD display, 10/100 RJ-45 Ethernet port with two RJ45 remote environmental ports, 10' (3m) NEMA L6-30P input cord. Dimensions: 1.7"H x 17.0"W x 8.8"D (44mm x 432mm x 225mm)

An image of Networked 30 A, 120V, 10 NEMA 5-20R receptacles with L5-30P
P1N1B1M2M10AKA0

SmartZone Network-Enabled M Series Rack PDU for aggregate monitoring, horizontal 1RU, 30A, 120V single phase, (10) NEMA 5-20R receptacles, LCD display, 10/100 RJ-45 Ethernet port with two RJ45 remote environmental ports, 10' (3m) NEMA L5-30P input cord. Dimensions: 1.7"H x 17.0"W x 8.8"D (44mm x 432mm x 225mm)

An image of Horizontal, 208V, 30A, Single Phase, 10A, IEC C-13, 16A, IEC C-19
P1T1B1L2N08ATA0

Horizontal, 208V, 30A, Single Phase, 10A, IEC C-13, 16A, IEC C-19

An image of Horizontal, (6) C-13 Locking and (2) C-19 Locking , 230V, 16A, Single Phase PDU
P1T1B3H0A08ATA0

Horizontal Rack PDU, 16 A Single Phase 230V 6 IEC C-13 and 2 IEC C-19 locking receptacles, IEC 60309-6H 2P+E plug

An image of Horizontal, (6) C-13 Locking and (2) C-19 Locking, 208V, 30A, Single Phase PDU
P1T2B1L2N08ATA0

SmartZone™ 30 A Single Phase Horizontal Rack PDU, 208V, 6 IEC C-13 and 2 IEC C-19 locking receptacles, NEMA L6-30P plug.

An image of Horizontal Switched POU with Per Outlet Power and Environmental Monitoring, 20 A, 120V, 8 NEMA 5-20R Receptacles
PL1A1C0BA08E1

Horizontal switched power strip with per outlet power and environmental monitoring, 20 A, 120V, 8 NEMA 5-20R receptacles RJ-45 Ethernet port, red LED current monitor with two RJ12 remote environmental ports, and 10' power cord with NEMA 5-20P plug. UL and c-UL Listed. Dimensions: 1.7"H x 17.0"W x 8.5"D (44mm x 431mm x 220mm)

An image of Horizontal Switched POU with Per Outlet Power and Environmental monitoring, 20 A, 120V, 8 NEMA 5-20R Receptacles
PL1A1D0BA08E1

Horizontal switched power strip with per outlet power and environmental monitoring, 20 A, 120V, 8 NEMA 5-20R receptacles RJ-45 Ethernet port, red LED current monitor with two RJ12 remote environmental ports, and 10' power cord with NEMA L5-20P plug. UL and c-UL Listed. Dimensions: 1.7"H x 17.0"W x 8.5"D (44mm x 431mm x 220mm)

An image of Horizontal Power Strip 15 A, 120V, 10 NEMA 5-15R Receptacles, with LED Current Monitor
PN1A1B0BA10B1

Horizontal power strip 15 A, 120V, 10 NEMA 5-15R receptacles, with LED current monitor, RJ-45 Ethernet port with two RJ12 remote environmental ports, remote display port, and 10' power cord with NEMA 5-15P plug. UL and c-UL Listed.
Dimensions: 1.73"H x 17.0"W x 6.5"D (44mm x 432mm x 165mm)



109
Results Found
Results per page: