infrastructure for a connected world

An image of Electrical Symbol,Vinyl Cloth,
PESC-J-HT


Electrical symbol on card, 0.75" x 0.75" (19.00mm x 19.00mm) marker size, static sensitive device - handling precautions requiered symbol, vinyl cloth, black/yellow, 36 markers/card, 10 cards/package.
Material Vinyl Cloth
Color Black/Yellow
Height (In.) 0.75
Height (mm) 19.1
Width (In.) 0.75
Width (mm) 19.1
Color (Legend/Background) Black/Yellow
Legend STATIC SENSITIVE DEVICE - HANDLING PRECAUTIONS REQUIRED
Markers Per Card 36
Overall Size W x H (In.) 0.75 x 0.75
Overall Size W x H (mm) 19.1 x 19.1
RoHS Compliancy Status Compliant
Min. Order Qty. 10.0000