infrastructure for a connected world

An image of GHS WALLET CARD
PHC0001


GHS Wallet Card, Purple/Red/Black on White
NoteSold in US and Canada only
Application Keep a visual reminder of GHS label and pictogram requirements close at hand for easy reference.
CE Compliant No
Color Purple/Red/Black/White
Dimensions (In.) 2.125" x 3.375"
Environment Not recommended for outdoor use
Height (In.) 3.375
Height (mm) 85.725
Legend GHS LABEL / GHS PICTOGRAMS
Material Plastic
Operating Temperature -20°F to 176°F
Part Features GHS Label/Pictogram quick-reference fits in your pocket,One side shows a representation of the 9 standard GHS pictograms, Other side shows a GHS label example, 0.035" thick plastic card measures 2.125" x 3.375", Printed in color on both sides
Thickness (In.) 0.024
Thickness (mm) 0.6096
UL Listed No
Width (In.) 2.125
Width (mm) 53.975
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000