infrastructure for a connected world

An image of 1.00" x 3.00" NFPA LABELS FLAPS RL/100
PHC0074


1X3 (NFPA DIAMOND) CHEMICAL NAME_____ COMMON NAME_____ MANUFACTURER_____, LABELS FLAPS RL/100
NoteSold in US and Canada only
Application Identify the hazardous chemical with the appropriate information.
CE Compliant No
Color Black/Red/Blue/Yellow/White
Dimensions (In.) 1" x 3"
Environment 1-2 years
Height (In.) 3.5
Height (mm) 25.4
Legend (NFPA DIAMOND) CHEMICAL NAME_____ COMMON NAME_____ MANUFACTURER_____
Material Vinyl/Polyester
Operating Temperature -20°F to 176°F
Part Features Each label measures 1" x 3", Fill in the NFPA diamond with the appropriate hazard codes and symbol and the spaces provided for the required hazardous chemical information, The attached clear polyester flap adheres and covers the label surface to protect your filled-out information, Vinyl labels have adhesive back, Roll of 100
Thickness (In.) 3.5
Thickness (mm) 88.9
UL Listed No
Width (In.) 3.5
Width (mm) 76.2
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000