infrastructure for a connected world

An image of BLANK NFPA PLACARDS 15.00" x 15.00"
PHC0081


BLANK (NFPA DIAMOND SYMBOL) PLACARD 15X15
NoteSold in US and Canada only
Application Designed for on-the-spot classification of potentially hazardous chemicals, NFPA Blank Placards offer ease of installation and the convenience of personal customization.
CE Compliant No
Color Black/Red/Blue/Yellow/White
Dimensions (In.) 15" x 15"
Environment 2 years
Height (In.) 15
Height (mm) 381
Legend (NFPA DIAMOND SYMBOL)
Material Adhesive Vinyl
Operating Temperature -20°F to 176°F
Part Features 15" x 15" blank NFPA placard is printed with the proper color coding using UV stable inks, 4-mil thick vinyl with permanent acrylic adhesive back, Suitable for indoor or sheltered environments, Write in the numbers and symbols on the placard or use pre-printed number and symbol hazard panels (sold separately)
Thickness (In.) 0.004
Thickness (mm) 0.1016
UL Listed No
Width (In.) 15
Width (mm) 381
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000