infrastructure for a connected world

An image of DRUM/CONTAINER LBL, 6.00" x 6.00", USED ABSORBENTS, PAPER, 100PK
PHC0135PC


Drum/Container Label, 6X6, USED ABSORBENTS, Black on Yellow, Adhesive Coated Paper, 100PK
NoteSold in US and Canada only
Application Label drums and containers to identify contents considered hazardous for handling.
CE Compliant No
Color Black/Yellow
Dimensions (In.) 6" x 6"
Environment Indoor
Height (mm) 152.4
Legend USED ABSORBENTS
Material Adhesive Coated Paper
Operating Temperature -65°F to 200°F
Part Features 60-lb. paper with matte surface, Economical for short-term, temporary, and dry indoor applications, Permanent acrylic adhesive with peel-off liner
UL Listed No
Width (mm) 152.4
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000