infrastructure for a connected world

An image of Card Label, Polyester,
PESS-B-CE


Conductor identification label, 0.63" (16mm) marker diameter, CE symbol, polyester adhesive, black/white, 20 labels/card, 10 cards/package.
Material Polyester Adhesive
Color Black/White
Color (Legend/Background) Black/White
Description Certified
Diameter (mm) 16.00
Height (mm) 50.8
Label Style Round Shaped Label
Legend CE Symbol
Marker Diameter (In.) 0.63
Marker Diameter (mm) 16.0
Markers Per Card 20
Max. Wire O.D. (In.) 0.63
Meaning Certified
Overall Size W x H (In.) 2.00 Inches x 8.25 Inches
Style B
Type Symbol
Width (mm) 210
RoHS Compliancy Status Compliant
Min. Order Qty. 10.0000