infrastructure for a connected world

An image of Fire Equipment Symbol, Vinyl,
PESF-D-3


ISO pictogram, 3.94" H x 3.94" W, fire extinguisher symbol, vinyl adhesive, white/red, 1 marker/card, 10 cards/package.
Material Vinyl Adhesive
Color White/Red
Height (In.) 3.94
Height (mm) 100.1
Width (In.) 3.94
Width (mm) 100.1
Color (Legend/Background) White/Red
Label Style Square Shaped Label
Legend FIRE EXTINGUISHER
Markers Per Card 1
Overall Size W x H (In.) 3.94 x 3.94
RoHS Compliancy Status Compliant
Min. Order Qty. 10.0000