infrastructure for a connected world

An image of ISO Label, Vinyl,
PESH-D-2


ISO pictogram, 3.94" H x 3.94" W, first aid symbol, vinyl adhesive, white/green, 1 marker/card, 10 cards/package.
Material Vinyl Adhesive
Color White/Green
Height (In.) 3.94
Height (mm) 100.0
Width (In.) 3.94
Width (mm) 100.0
Color (Legend/Background) White/Green
Label Style Square Shaped Label
Legend FIRST AID
Markers Per Card 1
Overall Size W x H (In.) 3.94 x 3.94
RoHS Compliancy Status Compliant
Min. Order Qty. 10.0000