infrastructure for a connected world

An image of ISO Label, Vinyl,
PESH-E-6


ISO pictogram, 7.87" H x 7.87" W, eye wash symbol, vinyl adhesive, white/green, 1 marker/card, 10 cards/package.
Material Vinyl Adhesive
Color White/Green
Height (In.) 7.87
Height (mm) 200.0
Width (In.) 7.87
Width (mm) 200.0
Color (Legend/Background) White/Green
Label Style Square Shaped Label
Legend EYEWASH
Markers Per Card 1
Overall Size W x H (In.) 7.87 x 7.87
RoHS Compliancy Status Compliant
Min. Order Qty. 10.0000