infrastructure for a connected world

An image of Write-On Label, Vinyl Cloth,
PCWL-CALD


Write-on label on card, 1.5" W x 0.63" H, 'Calibrated' (legend), vinyl cloth, black/white, 14 markers/card, 25 cards/package.
Material Vinyl Cloth
Color Black/White
Height (In.) 0.63
Height (mm) 16.0
Width (In.) 1.50
Width (mm) 38.1
Color (Legend/Background) Black/White
Legend CALIBRATED
Markers Per Card 14
Overall Size W x H (In.) 1.50 x 0.63
Overall Size W x H (mm) 38.1 x 16.0
RoHS Compliancy Status Compliant
Min. Order Qty. 25.0000