infrastructure for a connected world

An image of 2.25" SAFETY BEGINS W/ME

Safety Label, 4.25" x 10.75, SAFETY BEGINS WITH ME, Outdoor Durability 2 years, Vinyl
NoteSold in US and Canada only
Application Personalize hard hats/helmets and motivate employees with weatherproof self-adhesive vinyl decals.
CE Compliant No
Color White/Yellow/Blue
Dimensions (In.) 2.25"
Environment Outdoor Durability 2 years
Height (In.) 10.75
Material Vinyl
Operating Temperature -20°F to 176°F
Part Features Vinyl decals are self-adhesive with a peel-off backing, Adhere to smooth, curved, and irregular surfaces such as hard hats, machinery, tool boxes, and other safety equipment, Weatherproof and waterproof
Product Type Safety Labels
Thickness (In.) 0.01
UL Listed No
Width (In.) 4.25
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000