infrastructure for a connected world

An image of Solar, Label, Thermal, 3.00" x 1.50", Super-Tack Adhesive Backed, Warning Header.
PPS0103WSL1-ADI


Solar label, 1.5" H x 3.0" W (38.1mm x 76.2mm), warning header, 'Electrical shock hazard ac/dc inverter' (legend), polyester adhesive, white/red, 50 labels/roll, 50 roll/package.
Material Polyester Adhesive
Color White/Red
Height (In.) 1.50
Height (mm) 38.1
Width (In.) 3.00
Width (mm) 76.2
Application Inverter
Color (Legend/Background) White/Red
Header WARNING
Labels Per Roll 50
Legend WARNING - ELECTRICAL SHOCK HAZARD - AC/DC INVERTER
Overall Size W x H (In.) 3.00 x 1.50
Type Pre-Printed
RoHS Compliancy Status Compliant
Min. Order Qty. 50.0000