infrastructure for a connected world

An image of Pre-Coiled Clear Snap-on Markers, Polyester, 17"L(2.25"-3.25"O.D.), 5 mkr/pk
PMSCLN


Snap-On pipe marker, 17" length (2.25" - 3.25" O.D.), polyester, clear, 5 mkr package quantity.
Material Polyester
Color Clear
Height (In.) 17.00
Height (mm) 431.8
Width (In.) 12.00
Width (mm) 304.8
Color (Legend/Background) Clear
Legend BLANK
Marker Length (In.) 17.00
Marker Length (mm) 431.8
Markers Per Card 5
Markers Per Pkg. 5
Overall Size W x H (In.) 12.00 x 17.00
Pipe / Conduit O.D. Range (In.) 2.25 - 3.25
Pipe / Conduit O.D. Range (mm) 57.0 - 83.0
Style Use with Style A
Type Snap-On Marker Cards (Non-Adhesive)
Use with PMU Marker Style A
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000