infrastructure for a connected world

An image of Vinyl Adhesive Sign, 7" W x 5" H,
PVS0507W2103Y


NFPA 70E Arc flash label, 5.0" H x 7.0" W (127.0mm x 177.8mm), warning header, 'Arc flash & shock hazard appropriate PPE required...' (legend), vinyl adhesive, orange header and black/white, 1 sign/card, 5 cards/package.
Material Vinyl Adhesive
Color Black/Orange/White
Height (In.) 5.00
Height (mm) 127.0
Width (In.) 7.00
Width (mm) 177.8
Color (Legend/Background) Black/Orange and White
Description Vinyl Adhesive Arc Flash Warning Sign
Legend Arc Flash & Shock Hazard Appropriate PPE Required
Overall Size W x H (In.) 7.00 x 5.00
Overall Size W x H (mm) 177.8 x 127.0
Type Detailed
RoHS Compliancy Status Compliant
Min. Order Qty. 5.0000