infrastructure for a connected world

An image of Self-Laminating Blank Marker Tag, 3.5"x2", No Legend, YL, 5 tags&ties/pk
PST-FOBLNK


Self-laminating fiber optic cable marker tag, 3.50" W x 2.00" H, blank (legend), self-laminating rigid vinyl, black/yellow, 5 tags/package, 1 pc. package quantity.
Material Vinyl
Color Yellow
Width (In.) 3.50
Width (mm) 88.9
Height (In.) 2.00
Height (mm) 50.8
Part Features Highly visible colors and headers
Tags Per Pkg. 5
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000