infrastructure for a connected world

An image of Network Building Ground Tag, 2.75"x1.38" w/slot,
PT-BGND


Ground warning tag, 2.75" W x 1.38" H, 'Network building ground' (legend), semi-rigid polyethylene, green/yellow, 100 tags/package, 1 pc. package quantity.
Material Semi-Rigid Polyethylene
Color Green/Yellow
Height (In.) 1.38
Height (mm) 35.1
Length (In.) 1.38
Width (In.) 2.75
Width (mm) 69.9
Color (Legend/Background) Green/Yellow
Legend NETWORK BUILDING GROUND
Overall Size W x H (In.) 2.75 x 1.38
Tags Per Pkg. 100
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000