infrastructure for a connected world

An image of Sliding lid group lock box  in stainless steel (Manufactured)
PSL-GLBNSS


Stainless steel group lock box.
CE Compliant No
Color Stainless Steel
Depth (mm) 82.55
Height (In.) 6
Height (mm) 152.4
Product Type Lock Boxes
Sub Brand Lock Boxes
UL Listed No
UNSPSC 39121903
Width (In.) 9.00
Width (mm) 228.6
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000