infrastructure for a connected world

An image of Universal Circuit Breaker Lockout Device, Red

Universal circuit breaker lockout.
NoteSingle, double, and triple handle circuit breakers (poles) need a connecting bar that accepts a single lockout device.
Color Red
Width (In.) 0.30" - 0.60"
Width (mm) 8 - 15
Part Features Fits single and mulit-pole breakers
Thickness (In.) 0.30" - 0.60"
Thickness (mm) 6 - 11
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1.0000