infrastructure for a connected world

12
Results Found
Results per page:
An image of Horizontal Cable Manager High Capacity Front and Rear 1 RU
NM1

The Panduit® NetManager® High Capacity Horizontal Cable Manager cost-effectively organizes and protects copper and fiber network cabling in any standard EIA 19in (483mm) rack or cabinet. Large front finger openings easily accommodate Category 6 and 10G cables, reducing installation time and maintenance costs. Hinged front and rear covers, ABS Plastic, 1RU, 7.3in x 8.2in x 83.9in (184mm x 207mm x 2131mm), Black, 1pc.

An image of NM1 and NMF1 Blanking Kit
NM1B

The Panduit® NetManager® Front-to-Rear Pass-through Blanking Panel bypasses airflow while creating a professional aesthetic in cost-effective NM1 and NMF1 High-capacity NetManagerTM Cable Managers. Installation is simple – users simply snap panels into cable manager pass-through holes. Plastic, 4.0in x 0.8in (101mm x 21mm), Black, 2pc.

An image of Horizontal Cable Manager High Capacity Front and Rear 2 RU
NM2

The Panduit® NetManager® High Capacity Horizontal Cable Manager cost-effectively organizes and protects copper and fiber network cabling in any standard EIA 19in (483mm) rack or cabinet. Large front finger openings easily accommodate Category 6 and 10G cables, reducing installation time and maintenance costs. Hinged front and rear covers, ABS Plastic, 2RU, 4.0in x 1.6in x 3.5in (101mm x 40mm x 88mm), Black, 1pc.

An image of NM2 and NMF2 Blanking Kit
NM2B

The Panduit® NetManager® Front-to-Rear Pass-through Blanking Panel bypasses airflow while creating a professional aesthetic in cost-effective NM2 and NMF2 High-capacity NetManagerTM Cable Managers. Installation is simple – users simply snap panels into cable manager pass-through holes. Plastic, 4.0in x 1.6in (101mm x 40mm), Black, 2pc.

An image of Horizontal Cable Manager High Capacity Front and Rear 3 RU
NM3

The Panduit® NetManager® High Capacity Horizontal Cable Manager cost-effectively organizes and protects copper and fiber network cabling in any standard EIA 19in (483mm) rack or cabinet. Large front finger openings easily accommodate Category 6 and 10G cables, reducing installation time and maintenance costs. Hinged front and rear covers, ABS Plastic, 3RU, 13.1in x 19.0in x 5.2in (332mm x 482mm x 133mm), Black, 1pc.

An image of NM3 and NMF3 Blanking Kit
NM3B

The Panduit® NetManager® Front-to-Rear Pass-through Blanking Panel bypasses airflow while creating a professional aesthetic in cost-effective NM3 and NMF3 High-capacity NetManagerTM Cable Managers. Installation is simple – users simply snap panels into cable manager pass-through holes. Plastic, 4.0in x 3.3in (101mm x 85mm), Black, 2pc.

An image of Horizontal Cable Manager High Capacity Front and Rear 4 RU
NM4

The Panduit® NetManager® High Capacity Horizontal Cable Manager cost-effectively organizes and protects copper and fiber network cabling in any standard EIA 19in (483mm) rack or cabinet. Large front finger openings easily accommodate Category 6 and 10G cables, reducing installation time and maintenance costs. Hinged front and rear covers, ABS Plastic, 4RU, 13.1in x 19.0in x 7.0in (332mm x 482mm x 177mm), Black, 1pc.

An image of NM4 and NMF4 Blanking Kit
NM4B

The Panduit® NetManager® Front-to-Rear Pass-through Blanking Panel bypasses airflow while creating a professional aesthetic in cost-effective NM4 and NMF4 High-capacity NetManagerTM Cable Managers. Installation is simple – users simply snap panels into cable manager pass-through holes. Plastic, 4.0in x 5.1in (101mm x 129mm), Black, 2pc.

An image of Horizontal Cable Manager High Capacity Front Only 1 RU
NMF1

The Panduit® NetManager® High Capacity Horizontal Cable Manager cost-effectively organizes and protects copper and fiber network cabling in any standard EIA 19in (483mm) rack or cabinet. Large front finger openings easily accommodate Category 6 and 10G cables, reducing installation time and maintenance costs. Hinged front cover only, ABS Plastic, 1RU, 19.0in x 6.2in x 1.7in (482mm x 157mm x 44mm), Black, 1pc.

An image of Horizontal Cable Manager High Capacity Front Only 2 RU
NMF2

The Panduit® NetManager® High Capacity Horizontal Cable Manager cost-effectively organizes and protects copper and fiber network cabling in any standard EIA 19in (483mm) rack or cabinet. Large front finger openings easily accommodate Category 6 and 10G cables, reducing installation time and maintenance costs. Hinged front cover only, ABS Plastic, 2RU, 19.0in x 6.2in x 3.5in (482mm x 157mm x 88mm), Black, 1pc.



12
Results Found
Results per page: