infrastructure for a connected world

3
Results Found
Results per page:
An image of Horizontal Cable Manager Front and Rear 2 RU
NCMH2

The Panduit® NetManager® Horizontal Cable Manager cost-effectively organizes and protects copper and fiber network cabling in any standard EIA 19in (483mm) rack or cabinet. Superior bend radius control ensures longer cable life with fewer kinks and snags that interrupt network service. Hinged front cover and snap-on rear cover, ABS Plastic, 2RU, 19.0in x 9.8in x 3.5in (483mm x 248mm x 88mm), Black, 1pc.

An image of Horizontal Cable Manager Horizontal Front Only 1RU
NCMHF1

The Panduit® NetManager® Horizontal Cable Manager cost-effectively organizes and protects copper and fiber network cabling in any standard EIA 19in (483mm) rack or cabinet. Superior bend radius control ensures longer cable life with fewer kinks and snags that interrupt network service. Hinged front cover only, ABS Plastic, 1RU, 19.0in x 3.7in x 1.7in (483mm x 95mm x 44mm), Black, 1pc.

An image of Horizontal Cable Manager Horizontal Front Only 2 RU
NCMHF2

The Panduit® NetManager® Horizontal Cable Manager cost-effectively organizes and protects copper and fiber network cabling in any standard EIA 19in (483mm) rack or cabinet. Superior bend radius control ensures longer cable life with fewer kinks and snags that interrupt network service. Hinged front cover only, ABS Plastic, 2RU, 19.0in x 3.7in x 3.5in (483mm x 95mm x 88mm), Black, 1pc.



3
Results Found
Results per page: