infrastructure for a connected world

8
Results Found
Results per page:
An image of Horizontal Panel D-Rings Front and Back 1 RU
CMPH1

The Panduit® Open-Access® Horizontal D-Ring Cable Manager provides open and efficient access to power, coaxial and communications cables and switch ports. Thanks to a unique steel frame with modular plastic snap-in D-rings, the cable manager is not only lightweight and durable, but flexible to enough endure seamless moves, adds and changes. It is compatible with any standard EIA 19” rack or cabinet. D-Rings on front and larger D-rings on rear, 1RU, 19.0in x 8.6in x 1.7in (483mm x 218mm x 44mm), 1pc + CMDRH1 D-ring in front and CMDRHD1 ring in back.

An image of Horizontal Panel D-Ring Replacement Cover
CMPH1C

The Panduit D-Ring Cable Manager Snap-On Cover installs quickly and easily, protecting the Cable Manager while providing a clean, simple finish. PVC, 1RU, 19.4in x 19.4in (492mm x 492mm), Black, 1pc – Open-Access Manager not included.

An image of Horizontal Panel D-Rings Front and Back 2 RU
CMPH2

The Panduit® Open-Access® Horizontal D-Ring Cable Manager provides open and efficient access to power, coaxial and communications cables and switch ports. Thanks to a unique steel frame with modular plastic snap-in D-rings, the cable manager is not only lightweight and durable, but flexible enough to endure seamless moves, adds and changes. It is compatible with any standard EIA 19” rack or cabinet. D-Rings on front and larger D-rings on rear, 2RU, 19.0in x 8.6in x 3.4in (483mm x 218mm x 88mm), 1pc + CMDRH2 D-ring in front and CMDRHD2 ring in back.

An image of Horizontal Panel D-Ring Replacement Cover
CMPH2C

The Panduit D-Ring Cable Manager Snap-On Cover installs quickly and easily, protecting the Cable Manager while providing a clean, simple finish. PVC, 2RU, 19.0in x 19.0in (482.6mm x 482.6mm), Black, 1pc – Open-Access Manager not included.

An image of Horizontal Panel D-Rings Front Only 1 RU
CMPHF1

The Panduit® Open-Access® Horizontal D-Ring Cable Manager provides open and efficient access to power, coaxial and communications cables and switch ports. Thanks to a unique steel frame with modular plastic snap-in D-rings, the cable manager is not only lightweight and durable, but flexible enough to endure seamless moves, adds and changes. It is compatible with any standard EIA 19” rack or cabinet. D-Rings on front only, 1RU, 19.0in x 3.4in x 1.7in (483mm x 88mm x 44mm), 1pc + CMDRH1 D-ring.

An image of Horizontal Panel D-Rings Front Only 2 RU
CMPHF2

The Panduit® Open-Access® Horizontal D-Ring Cable Manager provides open and efficient access to power, coaxial and communications cables and switch ports. Thanks to a unique steel frame with modular plastic snap-in D-rings, the cable manager is not only lightweight and durable, but flexible enough to endure seamless moves, adds and changes. It is compatible with any standard EIA 19” rack or cabinet. D-Rings on front only, 2RU, 19.0in x 3.4in x 3.4in (483mm x 87mm x 88mm), 1pc + CMDRH2 D-ring.

An image of Horizontal Panel D-Rings Front Only 2 RU
CMPHH2

The Panduit® Open-Access® Horizontal D-Ring Cable Manager provides open and efficient access to power, coaxial and communications cables and switch ports. Thanks to a unique steel frame with modular plastic snap-in D-rings, the cable manager is not only lightweight and durable, but flexible enough to endure seamless moves, adds and changes. It is compatible with any standard EIA 19” rack or cabinet. High-density D-Rings on front only, 2RU, 19.0in x 5.7in x 3.5in (483mm x 144mm x 88mm), 1pc + CMDRHD2 D-ring.

An image of Horizontal Panel D-Rings Front Only 1 RU
CMPHHF1

The Panduit® Open-Access® Horizontal D-Ring Cable Manager provides open and efficient access to power, coaxial and communications cables and switch ports. Thanks to a unique steel frame with modular plastic snap-in D-rings, the cable manager is not only lightweight and durable, but flexible enough to endure seamless moves, adds and changes. It is compatible with any standard EIA 19” rack or cabinet. High-density D-Rings on front only, 1RU, 19.0in x 5.6in x 1.7in (483mm x 143mm x 44mm), 1pc + CMDRHD1 D-ring.



8
Results Found
Results per page: