infrastructure for a connected world

An image of Horizontal Cable Manager Front Only 1 RU
WMPLFSE


The Panduit® PatchLink® Horizontal Cable Manager manages category 5e and 6 copper, fiber optic and coaxial cables on the front of any standard 19” (483mm) EIA rack. Flexible fingers not only provide a safe integral bend radius but simplify adds, moves and changes for an easy-to-maintain finished, professional finish. Front Cover only, ABS, 1RU, 19.0in x 2.2in x 1.7in (483mm x 56mm x 44mm), Black, 1pc.
Color Black
No. of Rack Spaces 1
Rack System Width (In.) 19.0
Material ABS
CE Compliant No
Width (In.) 2.2
Width (mm) 483
Height (In.) 1.74
Height (mm) 44.1
Depth (In.) 2.7
Depth (mm) 69.1
Length (In.) 19.00
Length (mm) 482.6
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000