infrastructure for a connected world

An image of 10 PACK OF WMPSE
WMPSE-X


1RU PatchLink ™ Horizontal Cable Manager with dual hinged cover, front and rear. Package of 10 pieces.
Color Black
No. of Rack Spaces 1
Rack System Width (In.) 19.0
Material ABS
CE Compliant No
Width (In.) 19
Width (mm) 483
Height (In.) 1.7
Height (mm) 44.1
Depth (In.) 8.9
Depth (mm) 225.5
RoHS Compliancy Status Compliant
Min. Order Qty. 10.0000