infrastructure for a connected world

An image of Laser/Inkjet, Self-Lam Label, Polyester, 1.00" W x 1.50" L, .50" POA, Clear/White
S100X150YAJ


Laser/ink jet self-laminating label, 1" W x 1.50" L, Cat. 5e/Cat. 6 UTP/Cat. 6e UTP/Cat. 5e FTP/10 – 6 AWG, white print-on area, polyester, 7 labels/row, 42 labels/sheet, 2500 pc. package quantity.
NCG Print Part Description White print-on area, polyester label for Cat. 5e/Cat. 6 UTP/Cat. 6e UTP/Cat. 5e FTP/10 – 6 AWGcable.
NoteS100X150YAJ replaces JSL7-V3-1 , LJSL20-Y3-1 , LJSL5-Y3-1 , LJSL5-Y3-2.5 , LJSL5-Y3BRN-2.5 , LJSL5-Y3GRY-2.5 , LJSL5-Y3ORN-2.5 , LJSL5-Y3PUR-2.5 and LJSL7-Y3-1
Material Polyester
Print-On Area Color White
Length (In.) 1.50
Width (In.) 1.00
Height (In.) 1.50
Width (mm) 25.4
Height (mm) 38.1
Print-On Area Height (In.) 0.50
Print-On Area Height (mm) 12.7
Max. Wire O.D. (In.) 0.32
Max. Wire O.D. (mm) 8.1
Min. Cable O.D. (In.) 0.16
Min. Cable O.D. (mm) 4.0
Wire Range Cat. 5e UTP / Cat. 6 UTP / Cat. 6e UTP / Cat. 5e FTP / 10 - 6 AWG
RoHS Compliancy Status Compliant
Min. Order Qty. 2,500.0000