infrastructure for a connected world

An image of SZ LCD Display Module with selector switches, PCB only (no enclosure), backlit
ZAPDUMOD-03


SmartZone™ LCD Display Module (PCB only), connects directly to all SmartZone Gateways via an interface cable.Provides real-time data readings of connected power monitoring devices and environmental sensors.Displays network information and firmware version number for the attached gateway. Dimensions: 6.0" x 1.6" x 1.3" (150mm x 40mm x 35mm)
Application For indoor mounting
Length (mm) 154.0
NoteDiscontinued, replaced by ZAPDUMODKIT.
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000