infrastructure for a connected world

34
Results Found
Results per page:
An image of Vertical, NEMA L6-30P, 30 Amp, Single PH, 208V Input, 208V Output, Breaker-20A
GM-A0252BL

SmartZone™ Gateway-Enabled Rack PDU for aggregate monitoring, vertical, 30 Amp, single phase, 208V, 24 IEC C-13 and 6 IEC C-19 receptacles, and NEMA L6-30P plug with serial port for connection to Gateway. Dimensions: 70"H x 2.50"W x 2.36"D (1778mm x 64mm x 60mm).

An image of Horizontal, NEMA L5-30P, 30 Amp, Single PH, 120V Input, 120V Output, Breaker-20A
GM-A0253BL

SmartZone Gateway-Enabled Rack PDU for aggregate monitoring, horizontal 1RU, 30 A, single phase, 120V, 10 NEMA 5-20R receptacles, NEMA 5-20R In-Line, LCD display, with Serial port for connection to Gateway. Dimensions: 1.73"H x 17.0"W x 8.84"D (44mm x 432mm x 225mm).

An image of Vertical, NEMA L5-30P, 30 Amp, Single PH, 120V Input, 120V Output, Breaker-20A
GM-A0254BL

SmartZone Gateway-Enabled Rack PDU for aggregate monitoring, vertical 1RU, 30 A, single phase, 120V 24 NEMA 5-20 receptacles, NEMA 5-20R In-Line, LCD display, with Serial port for connection to Gateway. Dimensions: 70"H x 2.50"W x 2.36"D (1778mm x 64mm x 60mm).

An image of Vertical, NEMA L15-30P, 30 Amp, Delta, 208V Input,208V Output, Breaker-20A
GM-A0255BL

SmartZone™ Gateway-Enabled Rack PDU for aggregate monitoring, vertical 30 Amp, 208V, Delta, 24 IEC C-13 and 6 IEC C-19 receptacles, NEMA L15-30P plug, LCD display, with serial port for connection to Gateway. Dimensions: 70"H x 2.50"W x 2.36"D (1778mm x 64mm x 60mm).

An image of Vertical, IEC 60309 - 6H 3P+N+E RED, 16 Amp, Wye, 400V Input, 230V Output, Breaker-N/A, Splashproof
GM-A0256BL

SmartZone Gateway-Enabled Rack PDU for aggregate monitoring, vertical 1RU, 30 A, three phase, 208V, WYE, 24 IEC C-13 and 6 IEC C-19 receptacles, NEMA L21-30P twist lock plug, LCD display, with Serial port for connection to Gateway. Dimensions: 70"H x 2.50"W x 2.36"D (1778mm x 64mm x 60mm).

An image of Vertical, IEC 60309 - 6H 2P+E BLUE, 60 Amp, Single PH, 208V Input, 208V Output, Breaker-20A, Watertight
GM-A0257BL

SmartZone Gateway-Enabled Rack PDU for aggregate monitoring, vertical, 60 A, single phase, 208V, 24 IEC C-13 and 6 IEC C-19 receptacles, IEC 60309 - 6H 2P+E plug, LCD display, with serial port for connection to Gateway. Dimensions: 70"H x 3.25"W x 2.36"D (1778mm x 82mm x 60mm).

An image of Vertical, IEC 60309 - 6H 3P+N+E RED, 32 Amp, WYE, 400V Input, 230V Output, Breaker-16A, Splashproof
GM-A0258BL

Vertical power strip, 32A, three phase WYE, 230/400V, WYE, 24 IEC C-13 and 6 IEC C-19 receptacles, IEC 60309-6H 3P+N+E plug, 10' (3M) input cord. LCD display, with serial port connection to gateway. Dimensions: 70"H x 2.50"W x 2.36"D (1778mm x 64mm x 60mm). NEMKO Certified.

An image of Vertical, (24) C13 & (6) C19,230/400V / 16A / Three-Phase WYE PDU
GM-A0259BL

SmartZone Gateway-Enabled Rack PDU for aggregate monitoring, vertical 1RU, 16 A, three phase, 230/400V, WYE 24 IEC C-13 and 6 IEC C-19 receptacles, IEC 60309-6H 3P+N+E plug, LCD display, with Serial port for connection to Gateway. Dimensions: 70"H x 2.50"W x 2.36"D (1778mm x 64mm x 60mm).

An image of Vertical, IEC 60309 - 9H 3P+E BLUE, 60 Amp, Delta, 208V Input, 208V Output, Breaker-20A, Watertight
GM-A0260BL

SmartZone Gateway-Enabled Rack PDU for aggregate monitoring, vertical 1RU, 60 A, three phase, 208V, Delta, 18 IEC C-13, 12 IEC C-19 receptacles, IEC 60309-9H 3P+E plug, LCD display, with Serial port for connection to Gateway. Dimensions: 70"H x 3.25"W x 2.36"D (1778mm x 82mm x 60mm).

An image of Vertical, IEC 60309 - 9H 3P+E BLUE, 60 Amp, Delta, 208V Input, 208V Output, Breaker-20A, Watertight
GM-A0261BL

SmartZone™ Gateway-Enabled Rack PDU for aggregate monitoring, vertical 1RU, 60 Amp, three phase Delta, 208 V/208 V, IEC 60309 - 9H 3P+E BLUE, Breaker-20A, LCD display, 10/100 RJ-45 Ethernet port with up to 12 RJ45 remote environmental ports, Watertight, Dimensions: 70"H x 3.25"W x 2.36"D (1778mm x 82mm x 60mm).



34
Results Found
Results per page: