infrastructure for a connected world

An image of Vertical, NEMA L21-20P, 20 Amp, Wye, 208V Input, 208V Output, Breaker-N/A

SmartZone Gateway-Enabled Rack PDU for aggregate monitoring, vertical 1RU, 20 A, three phase, 208V, WYE 24 IEC C-13 and 6 IEC C-19 receptacles, NEMA L21-20P twist lock plug, LCD display, with Serial port for connection to Gateway. Dimensions: 70"H x 2.50"W x 2.36"D (1778mm x 64mm x 60mm).
UL Listed No
Rack PDU Type Monitored Rack PDU
Monitoring Aggregate Current Monitoring
Remote Outlet Switching No
Mount Orientation Vertical
Current Rating (Amps) 20A
Input Voltage 208V - Three Phase WYE
Plug Type NEMA L21-20P
Output Voltage 208V
Receptacle Type 24 IEC C-13/6 IEC C-19
Total Number of Outlets 30
Depth (In.) 2.36
Depth (mm) 60
Height (In.) 70
Height (mm) 1778
Width (In.) 2.5
Width (mm) 64
Tool-Less Button Spacing (In.) 64.75
Tool-Less Button Spacing (mm) 1644.6
No. of Rack Spaces 0
Surge Suppression No
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000