infrastructure for a connected world

An image of Vertical, IEC 60309 - 6H 3P+N+E RED, 32 Amp, WYE, 400V Input, 230V Output, Breaker-16A, Splashproof
GM-A0258BL


Vertical power strip, 32A, three phase WYE, 230/400V, WYE, 24 IEC C-13 and 6 IEC C-19 receptacles, IEC 60309-6H 3P+N+E plug, 10' (3M) input cord. LCD display, with serial port connection to gateway. Dimensions: 70"H x 2.50"W x 2.36"D (1778mm x 64mm x 60mm). NEMKO Certified.
UL Listed No
Rack PDU Type Monitored Rack PDU
Monitoring Yes
Remote Outlet Switching Yes
Mount Orientation Vertical
Current Rating (Amps) 32A
Input Voltage 400V - Three Phase WYE
Plug Type IEC 60309 - 6H 3P+N+E Red Splashproof
Output Voltage 230V
Receptacle Type 24 IEC C-13/6 IEC C-19
Total Number of Outlets 24
Depth (In.) 2.36
Depth (mm) 60
Height (In.) 70
Height (mm) 1778
Width (In.) 2.5
Width (mm) 64
Tool-Less Button Spacing (In.) 64.75
Tool-Less Button Spacing (mm) 1644.6
No. of Rack Spaces 0
Surge Suppression No
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000