infrastructure for a connected world

25
Results Found
Results per page:
An image of Rack Energy Kit 9: Standard Kit plus (1) 1RU Inline Meter, 20A Single Phase. Commando Plugs and Sockets
RMSL2T1POB09

SmartZone™ Rack Energy Kit with 1RU Inline Meter adds intelligent power and environmental capabilities to non-intelligent rack PDUs. Kit includes (1) 1RU Inline Meter, 20A Single Phase, Commando Plugs and Sockets, SmartZone™ Rack Monitoring Software, (1) SmartZone™ Gateway EP042, (4) patch cords, and (2) temperature sensors.

An image of Rack Energy Kit 10: Standard Kit plus (1) 1RU Inline Meter, 20A Three Phase Delta. Commando Plugs and Sockets
RMSL2T1POB10

SmartZone™ Rack Energy Kit with 1RU Inline Meter adds intelligent power and environmental capabilities to non-intelligent rack PDUs. Kit includes (1) 1RU Inline Meter, 20A Three Phase Delta, Commando Plugs and Sockets, SmartZone™ Rack Monitoring Software, (1) SmartZone™ Gateway EP042, (4) patch cords, and (2) temperature sensors.

An image of Rack Energy Kit 11: Standard Kit plus (1) 1RU Inline Meter, 30A Single Phase. Commando Plugs and Sockets
RMSL2T1POB11

SmartZone™ Rack Energy Kit with 1RU Inline Meter adds intelligent power and environmental capabilities to non-intelligent rack PDUs. Kit includes (1) 1RU Inline Meter, 30A Single Phase, Commando Plugs and Sockets, SmartZone™ Rack Monitoring Software, (1) SmartZone™ Gateway EP042, (4) patch cords, and (2) temperature sensors.

An image of Rack Energy Kit 12: Standard Kit plus (1) 1RU Inline Meter, 30A Three Phase Delta. Commando Plugs and Sockets
RMSL2T1POB12

SmartZone™ Rack Energy Kit with 1RU Inline Meter adds intelligent power and environmental capabilities to non-intelligent rack PDUs. Kit includes (1) 1RU Inline Meter, 30A Three Phase Delta, Commando Plugs and Sockets, SmartZone™ Rack Monitoring Software, (1) SmartZone™ Gateway EP042, (4) patch cords, and (2) temperature sensors.

An image of Rack Energy Kit 13: Standard Kit plus (1) 1RU Inline Meter, 20A 120V Single Phase NEMA L5-20P, L5-20R
RMSL2T1POB13

SmartZone™ Rack Energy Kit with 1RU Inline Meter adds intelligent power and environmental capabilities to non-intelligent rack PDUs. Kit includes (1) 1RU Inline Meter, 20A Single Phase NEMA L5-20P, L5-20R, SmartZone™ Rack Monitoring Software, (1) SmartZone™ Gateway EP042, (4) patch cords, and (2) temperature sensors.

An image of Rack Energy Kit 14: Standard Kit plus (1) 1RU Inline Meter, 30A 120V Single Phase NEMA L5-30P, L5-30R
RMSL2T1POB14

SmartZone™ Rack Energy Kit with 1RU Inline Meter adds intelligent power and environmental capabilities to non-intelligent rack PDUs. Kit includes (1) 1RU Inline Meter, 30A 120V Single Phase NEMA L5-30P, L5-30R, SmartZone™ Rack Monitoring Software, (1) SmartZone™ Gateway EP042, (4) patch cords, and (2) temperature sensors.

An image of Rack Energy Kit 15: Standard Kit plus (1) 1RU Inline Meter, 20A 208V Single Phase NEMA L6-20P, L6-20R
RMSL2T1POB15

SmartZone™ Rack Energy Kit with 1RU Inline Meter adds intelligent power and environmental capabilities to non-intelligent rack PDUs. Kit includes (1) 1RU Inline Meter, 20A 208V Single Phase NEMA L6-20P, L6-20R, SmartZone™ Rack Monitoring Software, (1) SmartZone™ Gateway EP042, (4) patch cords, and (2) temperature sensors.

An image of Rack Energy Kit 16: Standard Kit plus (1) 1RU Inline Meter, 30A 208V Single Phase NEMA L6-30P, L6-30R
RMSL2T1POB16

SmartZone™ Rack Energy Kit with 1RU Inline Meter adds intelligent power and environmental capabilities to non-intelligent rack PDUs. Kit includes (1) 1RU Inline Meter, 30A 208V Single Phase NEMA L6-30P, L6-30R, SmartZone™ Rack Monitoring Software, (1) SmartZone™ Gateway EP042, (4) patch cords, and (2) temperature sensors.

An image of Rack Energy EMEA Kit 205: Standard Kit plus (1) 1RU Inline Meter, 16A Single Phase. IEC 60309 Plugs and Sockets
RMSL2T1POB205E

SmartZone™ Rack Energy Kit with 1RU Inline Meter adds intelligent power and environmental capabilities to non-intelligent rack PDUs. Kit includes (1) 1RU Inline Meter, 16A Single Phase IEC 60309 Plugs and Sockets, SmartZone™ Rack Monitoring Software, (1) SmartZone™ Gateway EP042, (4) patch cords, and (2) temperature sensors.

An image of Rack Energy EMEA Kit 206: Standard Kit plus (1) 1RU Inline Meter, 16A Three Phase Delta. IEC 60309 Plugs and Sockets
RMSL2T1POB206E

SmartZone™ Rack Energy Kit with 1RU Inline Meter adds intelligent power and environmental capabilities to non-intelligent rack PDUs. Kit includes (1) 1RU Inline Meter, 16A Three Phase Delta, IEC 60309 Plugs and Sockets, SmartZone™ Rack Monitoring Software, (1) SmartZone™ Gateway EP042, (4) patch cords, and (2) temperature sensors.



25
Results Found
Results per page: