infrastructure for a connected world

9
Results Found
Results per page:
An image of SZ Airflow Sensor, uni-directional, 4m cable
ZEAIR-02

SmartZone™ Precision uni-directional air velocity sensor connects directly to SmartZone Gateways via a cable to detect airflow in and around a rack, cabinet or room.Dimensions: 1.5" x 0.7" x 0.3" (39mm x 20mm 9mm)

An image of SZ Digital Input Sensor, voltage-free contacts, requires standard patch cable
ZEDIC05-01

SmartZone™ Digital Input Sensor for use with voltage-free contacts, connects directly to SmartZone gateways via a patch cable to provide real-time status information. Cable length 39" (1000 mm).

An image of SZ Door contact sensor (micro switch), 30cm cable terminating in RJ45 socket
ZEDL05-01

SmartZone™ Door Sensor (micro switch type) connects directly to all SmartZone Gateways via a patch cable to monitor access to a cabinet enclosure. Simple installation.No fixings supplied. Dimensions: 0.6" x 1.0" x 0.4" (15mm x 27mm x 10mm)

An image of SZ Door Contact Sensor (magnetic type), 30cm cable terminating in RJ45 socket
ZEDL05-02

SmartZone™ Door Contact Sensor (magnetic type) connects directly to all SmartZone Gateways via a patch cable to monitor access to a cabinet enclosure. Simple installation.No fixings supplied. Dimensions: 1.0" x 0.6" x 0.4" (32mm x 17mm x 10mm)

An image of SZ PIR Sensor, 4m patch cable terminating in RJ45 socket
ZEPIR-04

SmartZone™ PIR sensor connects directly to all SmartZone Gateways via a patch cable to detect movement in and around a rack, cabinet or room. Fixings supplied. Dimensions: 2.7" x 1.6" x 2.0" (70mm x 43mm x 50mm)

An image of SZ Shock Sensor, requires standard patch cable
ZESS04-01

SmartZone™ Shock sensor connects directly to all SmartZone Gateways via a standard patch cable (not supplied) to detect vibration or movement within a rack. 12V DC. Non-position sensitive. No-mercury contacts. Omni-directional. Dimensions: 2.5" x 0.6" x 0.5" (65mm x 16mm x 13mm)

An image of SZ External Temperature Sensor, 4-meter patch cable terminating in RJ45 socket
ZETHL-13

SmartZone™ External Temperature Sensor connects directly to all SmartZone Gateways via a standard patch cable to detect the air temperature outside of a data center or facility. Dimensions: 2.3" x 2.6" x 1.4" (59mm x 65mm x 35mm)

An image of SZ Water Sensor (contact type), 4-meter patch cable
ZEWD3-05

SmartZone™ Water Sensor (contact type) connects directly to all SmartZone Gateways via a patch cable to detect water, condensation, leaks and flooding in and around a rack, cabinet, or room. Dimensions: 2.5" x 0.6" x 0.5" (64mm x 15mm x 13mm)

An image of SZ Water Sensor (rope type), rope length 5m, 4-meter patch cable
ZEWS-03-03

SmartZone™ Water Sensor (rope type) connects directly to all SmartZone Gateways via a 13.1-foot (4m) patch cable to detect water, condensation, leaks and flooding in and around a rack, cabinet, or room. Rope length 16.4 feet (5m).



9
Results Found
Results per page: