infrastructure for a connected world

92
Results Found
Results per page:
An image of Horizontal, ( 10 ) Nema 5-20R, 120V/ 20A / Single Phase PDU
P1N1B1C0A10AKA0

SmartZone Network-Enabled M Series Rack PDU for aggregate monitoring, horizontal 1RU, 20A, 120V single phase, (10) NEMA 5-20R receptacles, LCD display, 10/100 RJ-45 Ethernet port with two RJ45 remote environmental ports, 10' (3m) NEMA 5-20P input cord. Dimensions: 1.7"H x 17.0"W x 8.8"D (44mm x 432mm x 225mm)

An image of Networked 30 A, 208V, 6 IEC C-13 and 2 C-19 locking receptacles with L6-30P
P1N1B1L2N08ATA0

SmartZone Network-Enabled M Series Rack PDU for aggregate monitoring, horizontal 1RU, 30A, 208V single phase, (6) locking IEC C-13 and (2) locking IEC C-19 receptacles, LCD display, 10/100 RJ-45 Ethernet port with two RJ45 remote environmental ports, 10' (3m) NEMA L6-30P input cord. Dimensions: 1.7"H x 17.0"W x 8.8"D (44mm x 432mm x 225mm)

An image of Networked 30 A, 120V, 10 NEMA 5-20R receptacles with L5-30P
P1N1B1M2M10AKA0

SmartZone Network-Enabled M Series Rack PDU for aggregate monitoring, horizontal 1RU, 30A, 120V single phase, (10) NEMA 5-20R receptacles, LCD display, 10/100 RJ-45 Ethernet port with two RJ45 remote environmental ports, 10' (3m) NEMA L5-30P input cord. Dimensions: 1.7"H x 17.0"W x 8.8"D (44mm x 432mm x 225mm)

An image of Horizontal Switched POU with Per Outlet Power and Environmental Monitoring, 20 A, 120V, 8 NEMA 5-20R Receptacles
PL1A1C0BA08E1

Horizontal switched power strip with per outlet power and environmental monitoring, 20 A, 120V, 8 NEMA 5-20R receptacles RJ-45 Ethernet port, red LED current monitor with two RJ12 remote environmental ports, and 10' power cord with NEMA 5-20P plug. UL and c-UL Listed. Dimensions: 1.7"H x 17.0"W x 8.5"D (44mm x 431mm x 220mm)

An image of Horizontal Switched POU with Per Outlet Power and Environmental monitoring, 20 A, 120V, 8 NEMA 5-20R Receptacles
PL1A1D0BA08E1

Horizontal switched power strip with per outlet power and environmental monitoring, 20 A, 120V, 8 NEMA 5-20R receptacles RJ-45 Ethernet port, red LED current monitor with two RJ12 remote environmental ports, and 10' power cord with NEMA L5-20P plug. UL and c-UL Listed. Dimensions: 1.7"H x 17.0"W x 8.5"D (44mm x 431mm x 220mm)

An image of Horizontal Power Strip 15 A, 120V, 10 NEMA 5-15R Receptacles, with LED Current Monitor
PN1A1B0BA10B1

Horizontal power strip 15 A, 120V, 10 NEMA 5-15R receptacles, with LED current monitor, RJ-45 Ethernet port with two RJ12 remote environmental ports, remote display port, and 10' power cord with NEMA 5-15P plug. UL and c-UL Listed.
Dimensions: 1.73"H x 17.0"W x 6.5"D (44mm x 432mm x 165mm)

An image of 2 RU Horizontal, (3) L6-30 Networked 208V, 50 A, Three-Phase Delta POU
PZ1B2G3BN03L1

Horizontal power strip with a 60 A, 208V, Delta, 3 NEMA L6-30R receptacles RJ-45 Ethernet port with red LED current monitor, three 30 A double pole magnetic breaker/on-off switch with integral switch guard, and 10' power cord with IEC 60309 - 3P+E pin in sleeve connector. UL and c-UL Listed.
Dimensions: 19.0"H x 3.4"W x 9.0"D (483mm x 86mm x 229mm)

An image of Network POU, Horiz, 60A, 3~Delta, IEC 60309 3P+E Splashproof Plug, 208V, (12) C-19 Rec
PZ1B2G6BN12N1

Horizontal power strip 60 A, 208V, Delta, 12 IEC C-19 receptacles, RJ-45 Ethernet port with red LED current monitor, six 20 A double pole magnetic breaker/on-off switch with integral switch guard and 10' power cord with IEC 60309 – 3P+E pin in sleeve connector. UL and c-UL Listed.
Dimensions: 3.4"H x 17.0"W x 9.0"D (86mm x 431mm x 229mm)

An image of Vertical power strip 20 A, 120V, 24 NEMA 5-20 receptacles
Q1N1B1C0A24AKA0

SmartZone Network-Enabled M Series Rack PDU for aggregate monitoring, vertical, 20A, 120V single phase, (24) NEMA 5-20R receptacles, LCD display, 10/100 RJ-45 Ethernet port with two RJ45 remote environmental ports, 10' (3m) NEMA 5-20P input cord. Dimensions: 70.0"H x 2.5"W x 2.4"D (1778mm x 64mm x 60mm)

An image of Vertical power strip 20 A, 120V, 24 NEMA 5-20 receptacles
Q1N1B1D0A24AKA0

SmartZone Network-Enabled M Series Rack PDU for aggregate monitoring, vertical, 20A, 120V single phase, (24) NEMA 5-20R receptacles, LCD display, 10/100 RJ-45 Ethernet port with two RJ45 remote environmental ports, 10' (3m) NEMA L5-20P input cord. Dimensions: 70.0"H x 2.5"W x 2.4"D (1778mm x 64mm x 60mm)



92
Results Found
Results per page: