infrastructure for a connected world

An image of Networked 30 A, 120V, 10 NEMA 5-20R receptacles with L5-30P
P1N1B1M2M10AKA0


SmartZone Network-Enabled M Series Rack PDU for aggregate monitoring, horizontal 1RU, 30A, 120V single phase, (10) NEMA 5-20R receptacles, LCD display, 10/100 RJ-45 Ethernet port with two RJ45 remote environmental ports, 10' (3m) NEMA L5-30P input cord. Dimensions: 1.7"H x 17.0"W x 8.8"D (44mm x 432mm x 225mm)
CE Compliant No
UL Listed Yes
Rack PDU Type Monitored Rack PDU
Monitoring Aggregate Current Monitoring
Remote Outlet Switching No
Mount Orientation Horizontal
Current Rating (Amps) 30A
Input Voltage 120V - Single Phase
Plug Type NEMA L5-30P
Output Voltage 120V
Receptacle Type 10 NEMA 5-20R In-Line
Total Number of Outlets 10
Depth (In.) 8.84
Depth (mm) 224.5
Height (In.) 1.72
Height (mm) 43.7
Width (In.) 17.00
Width (mm) 431.8
Tool-Less Button Spacing (In.) None
Tool-Less Button Spacing (mm) None
No. of Rack Spaces 1
Surge Suppression No
Application Manages and distributes power to multiple rack or cabinet devices via a single power connector.
Length (In.) 118.11
Length (mm) 3000
Part Features Aggregate power monitoring, Remote power monitoring, Low profile breakers, Environmental Monitoring, Alarm thresholds, LCD digital display, Integrated locking receptacle and Customizable Configurations
Standards IEC C-13 and 6 IEC C-19 receptacles, IEC 60309-6H, NEMA 5-20R, NEMA 5-20P
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000