infrastructure for a connected world

Horizontal power strip with a 60 A, 208V, Delta, 3 NEMA L6-30R receptacles RJ-45 Ethernet port with red LED current monitor, three 30 A double pole magnetic breaker/on-off switch with integral switch guard, and 10Dimensions: 19.0"H x 3.4"W x 9.0"D (483mm x 86mm x 229mm)'/>
PZ1B2G3BN03L1


Horizontal power strip with a 60 A, 208V, Delta, 3 NEMA L6-30R receptacles RJ-45 Ethernet port with red LED current monitor, three 30 A double pole magnetic breaker/on-off switch with integral switch guard, and 10' power cord with IEC 60309 - 3P+E pin in sleeve connector. UL and c-UL Listed.
Dimensions: 19.0"H x 3.4"W x 9.0"D (483mm x 86mm x 229mm)
CE Compliant No
UL Listed Yes
Rack PDU Type Current Monitored Rack PDU
Monitoring Aggregate Current Monitoring
Remote Outlet Switching No
Mount Orientation Horizontal
Current Rating (Amps) 60A
Input Voltage 208V - Three Phase Delta
Plug Type IEC 60309 - 9H 3P+E Blue Splashproof
Output Voltage 208V
Receptacle Type NEMA L6-30R
Total Number of Outlets 3
kW 17.2
Depth (In.) 9.00
Depth (mm) 228.6
Height (In.) 3.39
Height (mm) 86.1
Width (In.) 17.00
Width (mm) 431.8
Tool-Less Button Spacing (In.) None
Tool-Less Button Spacing (mm) None
No. of Rack Spaces 2
Surge Suppression No
Cable Length 3
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000