infrastructure for a connected world

Weight (lbs) 0.37
Weight (g) 168
Description Cleaning Swabs
Part Features Each Packet Contains 100 Swabs
Width In (mm) 0.098 In (2.49 mm)
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 100.0000