infrastructure for a connected world

Application Panduit OptiCam Pre-Polished Cam Connectors
Description Cloth Wipes
Length (mm) 101.6
Length In (mm) 4.00 In (101.6 mm)
Part Features Each package contains (100) 4" square white non-woven wipe
Width (mm) 101.6
Width In (mm) 4.00 In (101.6 mm)
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 100.0000