infrastructure for a connected world

An image of Kit upgrades Opti-Crimp Termination Kit for OptiCam Connector termination
FPPKIT-CVY


Converts Opti-Crimp® Termination Kits with the additional tools, installation instructions, and stripping templates required for termination of all Panduit® OptiCam® Pre-Polished Cam Connectors, includes OptiCam® Termination Tool and cradles, and FVFLPC-2.
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000
Contents Tools:(1) OCTT OptiCam® Termination Tool (includes batteries, pouch and 2 cradles for each OptiCam® Connector - LC, SC and ST)(1) FVFLPC-2.5SMY Patch cord for all OptiCam® 2.5mm ferrule connectors (SC and ST)(1) FVFLPC-1.25SMY Patch cord for all OptiCam® 1.25mm ferrule connectors (LC)(1 set) Installation instructions and stripping templates for LC, SC and ST OptiCam® Connectors