infrastructure for a connected world

The Economical OptiCam® Termination Tool terminates Opticam fiber optic connectors. It offers the same mechanism as the original Opticam tool but does not offer the built-in visual fault locator (VFL). Includes: Three (3) termination sleds and one (1) wrist strap.
EOCTT


The Economical OptiCam® Termination Tool terminates Opticam fiber optic connectors. It offers the same mechanism as the original Opticam tool but does not offer the built-in visual fault locator (VFL). Includes: Three (3) termination sleds and one (1) wrist strap.
Product Type Termination Tool
RoHS Compliancy Status Compliant
Min. Order Qty. 1.0000