infrastructure for a connected world

An image of Fiber Kit Carry Case
FKITCASE


Case for fiber termination kits.
Material Fabric
Height (mm) 368
Weight (g)
Weight (lbs)
Application Carrying case
Depth (mm) 457
Height (In.) 14.5
Part Features Case is constructed of rugged black canvas
Width (In.) 32.5
Width (mm) 826
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1.0000
Contents Case