infrastructure for a connected world

Weight (g)
Weight (lbs)
Height In (mm) 0.060 In (1.52 mm)
Length In (mm) 4.77 In (121.2 mm)
Width In (mm) 0.360 In (9.14 mm)
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1.0000