infrastructure for a connected world

Color Black
Length (In.) 22.00
Length (mm) 558.8
Material Vinyl Coated Foam
Thickness (In.) 1/16
Thickness (mm) 4.1
Width (In.) 14.00
Width (mm) 355.6
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1.0000
Contents Manual testing device