infrastructure for a connected world

10
Results Found
Results per page:
Crimp tool (hex sizes: 0.048", 0.100", 0.128", 0.151", 0.190").
FCRP5

Crimp tool (hex sizes: 0.048", 0.100", 0.128", 0.151", 0.190").

Heat shrink curing tool (110VAC, 60Hz) required for 1.6mm/2.0mm jacketed cable termination (included in FIELDKIT and FCAMKITUPG).
FHSCT

Heat shrink curing tool (110VAC, 60Hz) required for 1.6mm/2.0mm jacketed cable termination (included in FIELDKIT and FCAMKITUPG).

Heat shrink curing tool (230VAC, 50Hz) required for 1.6mm/2.0mm jacketed cable termination (included in FIELDKIT-G and FCAMKITUPG-G).
FHSCT-W

Heat shrink curing tool (230VAC, 50Hz) required for 1.6mm/2.0mm jacketed cable termination (included in FIELDKIT-G and FCAMKITUPG-G).

Universal polishing puck (2.5mm ferrule).
FJPKGU

Universal polishing puck (2.5mm ferrule).

1.25mm adapter for FSCOPE.
FLCASCP

1.25mm adapter for FSCOPE.

Polishing pad and plate (85 durometer).
FLCPAD

Polishing pad and plate (85 durometer).

LC polishing puck (1.25mm ferrule).
FLCPK

LC polishing puck (1.25mm ferrule).

Eye Loupe (10x).
FLOUPEX10

Eye Loupe (10x).

Fiber polishing pad (70 durometer).
FPAD

Fiber polishing pad (70 durometer).

Carbide scribe.
FSCRIBE

Carbide scribe.



10
Results Found
Results per page: